IESNA:LM-63-2002
[TEST]P1445066
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-120W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]20841
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 123.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2836.9 2836.4 2836.2 2837.9 2839.8 2842.5 2847.1 2852.5 2858.9 2867.1
2876.9 2889.1 2902.4 2917.4 2934.2 2953.4 2973.2 2994.2 3015.4 3037.5
3060.9 3084.3 3108.2 3133.5 3159.7 3188 3216.6 3247.7 3280.2 3313.9
3350.3 3388.1 3426.2 3467.2 3510.1 3553.4 3596.8 3641.8 3687.5 3733.4
3780.8 3829.9 3877.5 3921.6 3962.8 4003.4 4041.8 4077.7 4113.4 4151.1
4190.8 4232.8 4274.6 4322.2 4372.9 4424.3 4475.7 4526.1 4573.3 4622.8
4669.5 4709.3 4743.2 4778 4821.5 4869.1 4897.9 4902.9 4899.7 4846.2
4656.7 4279.7 3787 3310.5 2850.5 2169.5 1264.4 497.5 363 241.1
119.3 105.8 93.6 81.6 69.4 56.6 41.9 28.5 15.1 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.6 2835.6 2836.5 2838.7 2841.7 2845.6 2851.9 2858.3 2865.9
2876.1 2887.3 2900.5 2914.8 2931.6 2949.5 2968.9 2988.4 3010 3032.1
3055.6 3079.9 3104.5 3131 3158.7 3187.4 3218.1 3249.5 3282.3 3315
3349.1 3383.1 3417.1 3451 3485.6 3521 3555.4 3587.9 3619.4 3651.7
3686 3723.2 3765.2 3810.4 3858 3904.9 3954.7 4007.5 4063.2 4121.5
4183 4245.6 4310.1 4376.7 4442 4506.1 4568.8 4628.3 4685.1 4734.9
4783.5 4825.1 4861.3 4896.1 4929.5 4968.8 5010.9 5043.9 5054.4 5038.9
4982.1 4825.1 4527.5 4114 3652.3 3139.7 2472.7 1572.3 713.7 506.9
316.8 126.7 109.1 93.4 78.5 64 50.2 37.3 24.4 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.8 2835.6 2836.9 2839.3 2843 2847.9 2853.9 2862 2870.8
2881.2 2893.4 2906.5 2920.7 2936.1 2953.9 2973.9 2995 3016 3039.6
3063.8 3089 3115.5 3142.7 3170.2 3199.2 3228.4 3259.2 3290.4 3322.8
3355.3 3389 3421.8 3455.1 3488.8 3524.5 3558.8 3593.3 3626.5 3659.7
3693.1 3728.9 3766.7 3806.4 3848.8 3893.1 3940.5 3991.5 4043.7 4097.5
4153.5 4212.7 4273.4 4335.8 4402 4470.8 4540.9 4612.3 4682.3 4755.1
4826.9 4902.9 4977.5 5052.1 5124.5 5198.1 5267.7 5327.2 5383.1 5434.8
5467.7 5467.7 5420.6 5327.2 5174.8 4939.5 4583.4 4105.2 3509.6 2705.2
1675.7 793.5 571.4 352.7 133.9 101.1 77.3 58.6 40.4 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2836.2 2836.2 2837.1 2840.7 2844.8 2850.9 2858.7 2867.2 2876.2
2887.5 2900.8 2914.9 2930.7 2947.4 2965.2 2984.6 3005.1 3028.7 3054.5
3080 3107 3134.3 3163.2 3192.1 3222.4 3252.8 3283.6 3314.4 3346.3
3378.1 3412.2 3445.7 3478.2 3511.6 3547.1 3580.7 3613.2 3647.8 3681.6
3716.2 3752.3 3790.9 3832 3874.9 3919.5 3966.8 4014.2 4064.3 4116.5
4169.6 4225.2 4283.9 4347.4 4411.5 4478.7 4548.5 4618.7 4693.3 4767.9
4845.3 4923.5 5000.9 5078.7 5157.4 5237.5 5313.5 5384 5451.7 5508
5550.1 5571.6 5565.7 5533.6 5456.7 5304.3 5075.9 4702.5 4161 3442.7
2550.9 1616.7 724.3 531.3 343.6 155.9 123.6 92.1 57.2 30.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2836.7 2837.1 2838.9 2842.5 2847.9 2855.2 2863.3 2871.9 2882.8
2895.5 2908.9 2923.3 2939.2 2956.8 2976.5 2997.8 3020.1 3043.6 3068.4
3094.9 3122 3150.6 3181.4 3211.8 3242.7 3272.8 3303 3333.5 3364.4
3396.7 3428.7 3462 3496 3529 3561.3 3593.9 3626.9 3660.3 3693.5
3727.6 3764.1 3802.1 3844.3 3888.1 3932 3979.3 4027.1 4075 4126.3
4180.8 4233.1 4290 4346.2 4403.5 4460.8 4519.5 4577.5 4636.1 4693.8
4750.5 4804.5 4859.9 4914.8 4964.7 5014.6 5060.8 5097.5 5133.2 5152.4
5149.6 5126.7 5073.2 4983.9 4843.4 4675.4 4457.6 4166.3 3737.7 3140.2
2324.9 1358.7 583 420.5 267.6 114.8 84.5 64.8 46.4 25.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2837.7 2837.9 2840.5 2844.2 2850.7 2858.3 2865.9 2876 2887.2
2900.1 2913.1 2928.4 2945.1 2965.4 2986.1 3008.5 3033.4 3059.7 3086.5
3114 3144 3174.4 3205.7 3235 3264.8 3295.8 3327.5 3359.9 3392.4
3426.1 3460.7 3493.3 3526.2 3559.3 3592.9 3625.6 3655.6 3686.5 3719.5
3754 3791.5 3830.8 3870.8 3914 3959.3 4006.1 4055.1 4103.9 4153.7
4206 4257.5 4310.6 4360.1 4406.7 4451.7 4497.7 4542.5 4582.1 4616.9
4647.5 4671.8 4688.3 4701.1 4707.9 4712.5 4714.4 4705.2 4672.2 4611.8
4490.8 4304 4054.1 3757.7 3465 3175.6 2809.2 2250.9 1503.5 747.5
531.9 328.5 125 101.5 85.7 70.4 55.7 42.6 29.7 16.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.4 2835.9 2838.5 2842.5 2849.2 2857.2 2865.4 2875.3 2886.7
2899.4 2913.1 2929.1 2946.7 2967.2 2989 3013 3039 3066.3 3095.4
3125.2 3155.3 3186.1 3216.3 3244.9 3273.1 3302.5 3333.2 3366 3400.2
3437.2 3474.3 3510.3 3546.8 3584 3621.8 3660.2 3699.4 3739.4 3782.5
3828.8 3874 3916.6 3960.1 4003.8 4047.7 4088.7 4127.2 4165.2 4201.3
4235.9 4269.1 4299.4 4328.6 4359 4388.9 4419.4 4449.4 4479 4504.9
4526.5 4543.3 4554.7 4562.8 4566.2 4566.5 4553.9 4528.7 4466.8 4331.6
4117 3798.5 3459.1 3155.3 2902.3 2607.9 2091.4 1472.3 853.1 239.6
135.9 119.9 104 88.1 75.5 62.6 49.7 36.2 23.2 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.4 2836.4 2839.5 2843.7 2850.5 2858.4 2867.2 2877.3 2888.5
2900.8 2914.4 2930.6 2949.3 2969.2 2991.9 3017 3041.9 3069.6 3097.9
3127.9 3159.9 3192.8 3224.8 3256.4 3287.8 3319.4 3352.4 3384.4 3418.1
3453.6 3489.4 3524.3 3558.6 3592.6 3626.9 3660.5 3693.9 3726.3 3759.9
3796 3833.6 3874.4 3915.2 3956.8 3999.7 4046.4 4095.1 4144.8 4193.7
4244.2 4294.4 4345.7 4393.8 4440.2 4484.1 4527 4567.7 4605 4639.7
4670.4 4694.7 4714.8 4731.7 4742.3 4750.1 4751.4 4740 4713 4654.9
4546.7 4370.5 4112.9 3795.5 3466.6 3158.8 2833.6 2323.4 1646.4 969.3
298.1 148.8 123 106 89.1 73.6 58.7 45.4 32.7 22.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.9 2837.4 2840.9 2846 2852.1 2859.7 2868.3 2879.4 2891.8
2905.1 2919.4 2936.6 2955.5 2976.4 2999 3022.8 3048.7 3075.6 3103.6
3132.5 3162.5 3194.4 3227.1 3260.2 3292.8 3326.2 3359.4 3392.4 3427
3461.3 3497.7 3533.1 3567.8 3600.7 3633 3666.8 3702 3736.8 3771.5
3808.1 3846.3 3885.1 3927.3 3970.9 4014.8 4061.5 4109.2 4158.4 4206.9
4257.9 4309 4361.7 4415 4470.9 4524.5 4578 4632.9 4686 4738.2
4789.4 4842.1 4894.2 4944.6 4994 5042.1 5085.1 5121.7 5151.9 5171.1
5169.3 5135.9 5068.6 4956.9 4804.1 4600.4 4350 4037.2 3637.1 3069.2
2293.6 1608.6 923.7 244.1 144.1 113.1 82.1 62.2 44.5 30.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2836.7 2838.8 2842.7 2847.8 2854.3 2861.7 2870.6 2881.6 2894.7
2910.3 2926.3 2944.7 2964.1 2984.9 3007.7 3031.6 3057.2 3084.6 3112.8
3141.6 3172.5 3203.2 3234.4 3265.6 3297.5 3329.5 3360.9 3393.6 3425.3
3458 3492.6 3528 3563.9 3597.2 3632.4 3668.7 3705.1 3742.6 3780.4
3820.3 3859.7 3901.2 3944.2 3989.4 4035.9 4083.8 4133.6 4185 4236
4289.1 4343.4 4399.2 4457 4515.8 4578 4641.1 4708.4 4776.6 4846.6
4918 4990.8 5061.7 5131.3 5200 5262.2 5320.8 5370.2 5412.8 5443
5462.2 5461.3 5437.5 5368.9 5247.1 5059.9 4804.5 4423.3 3878.4 3141.8
2288.5 1609 929.4 250.5 159.9 133.3 106.3 79.2 49.6 34.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2837 2839.6 2843.7 2848.9 2856.5 2864.7 2874.3 2886.2 2899.2
2914.2 2930.9 2949.6 2970 2992.5 3015.7 3040 3065.5 3092.7 3120.3
3148.2 3177.1 3205.4 3235.5 3264.7 3295.3 3326.3 3357.2 3388.8 3421
3454.2 3488 3524.1 3557.9 3593.5 3630.5 3667.3 3705.9 3743.8 3781.2
3820.6 3859.3 3900.2 3942.8 3987.2 4033.3 4081.6 4130.5 4182.5 4235.9
4291.3 4348 4406.3 4466.8 4527.8 4589.9 4651.2 4711.6 4767.9 4819.2
4867.7 4919.4 4973.4 5023.8 5070.9 5114.8 5159.2 5197.2 5226.1 5231.6
5219.2 5189 5112.6 4987.1 4799.9 4500.4 4092.7 3603.5 3003.3 2200.6
1562.1 923.5 288.1 155.8 118.7 82.1 58.1 40.7 25.2 17.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2838 2840.6 2845.7 2851.8 2858.5 2866.5 2876.7 2888.7 2902.8
2917.2 2934.7 2954 2975.1 2997 3020.5 3046.2 3072.4 3099 3126.9
3155 3183.2 3211.5 3240.7 3270.7 3301.7 3333.3 3366 3400.2 3435.2
3470.6 3505.8 3541.5 3577 3614.1 3650.3 3687.6 3724.2 3759.1 3794
3832.2 3872.5 3913.7 3955.3 4001 4048.4 4100.4 4154.5 4213.1 4271.8
4329.9 4388.4 4447.7 4507.5 4564.7 4617.3 4660.8 4697.4 4730.4 4761
4789 4810.9 4826.9 4845.3 4862.2 4877.8 4883.7 4869.1 4842.1 4782.6
4663.5 4456.9 4125 3675.7 3167.7 2629.6 2020 1437.5 854.9 282.2
147.5 123.4 99.4 75.4 61.1 47 33.9 24 14.1 4.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2839.2 2842.9 2848.1 2854.4 2861.7 2870.4 2880.7 2892.3 2905.9
2920.7 2938.7 2958.1 2979.5 3001.5 3025.7 3051 3077.4 3103.6 3130.7
3157.6 3185.4 3213.7 3242.3 3272.8 3304.5 3337.9 3371.9 3408.4 3446.1
3484.5 3524.7 3565.9 3608.4 3650.1 3693.9 3738.2 3781.8 3826.1 3872.4
3920 3966.2 4012 4057 4100.4 4143.4 4187.4 4230.4 4268.8 4308.2
4348.7 4391.3 4432.4 4471.7 4510 4548.5 4584.4 4619.6 4653 4684.6
4712.5 4737.7 4763.3 4787.1 4810.9 4815.5 4783.5 4744.6 4680 4529.1
4270.7 3884.4 3409 2910 2409.2 1781.5 1126.8 473 196 125.5
107 88.6 75.4 63.3 52.4 40.1 27.1 18.8 10.5 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2839.8 2844 2850 2856.6 2864.3 2873.1 2883.5 2895.6 2909.6
2924.3 2942.1 2961.7 2982.6 3005.1 3028.6 3054.9 3081.6 3108.5 3136.1
3165.1 3195.4 3225.1 3255.7 3287.4 3320.2 3354.1 3389 3424.4 3461.3
3497.8 3534.3 3571.4 3608 3643.7 3679.7 3716.3 3751.8 3785.6 3820.9
3859.1 3901.5 3944.8 3989.5 4035.9 4084.3 4135.9 4191.7 4247.7 4305.8
4364.2 4422.4 4481.5 4540.6 4595.8 4646.2 4689.6 4729.5 4764.2 4795.8
4821.9 4842.1 4859.4 4877.8 4898.8 4912.5 4908 4886.4 4855.8 4787.1
4650.3 4419.4 4061.5 3619.9 3122 2557.4 1932.2 1378.4 824.6 272
147.2 122.7 98.1 73.8 59.5 45.1 32 22.7 13.3 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2840.3 2845.2 2850.9 2858 2866.5 2875.5 2886.4 2899.3 2913.2
2928.9 2946.2 2965.4 2986.8 3009.9 3035.2 3061.8 3090 3118.8 3148.3
3177.8 3209.3 3240 3272.9 3304.5 3337.9 3372.2 3405.6 3439 3472.4
3506.6 3542.1 3577.5 3612.6 3648.9 3685.3 3721.5 3758.7 3795.1 3831
3869.3 3908.7 3950.1 3993.9 4038.7 4085.2 4134.3 4185.3 4236.6 4288.6
4344.4 4399.8 4459.8 4519.3 4581.2 4643.4 4705.2 4768.8 4824.7 4875
4926.7 4982.1 5035.7 5083.3 5124 5161.5 5201.3 5231.6 5253.1 5250.3
5224.2 5167.5 5067.7 4924.9 4698.3 4349.7 3909.5 3380.8 2719.6 1891.7
1211.9 532.3 218.3 170.2 122.1 74.6 53.4 35.8 24.9 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2840.6 2845.1 2851.4 2858.9 2867.4 2876.8 2887.6 2899.8 2914.2
2929.8 2947.9 2968.3 2990.2 3014.2 3040.1 3069.2 3098.3 3128.3 3158.8
3190.5 3224.5 3257.4 3290.8 3323.7 3356.5 3389.6 3421.8 3456.3 3490.8
3526.1 3562.2 3597.7 3633 3668 3702.8 3736.9 3771.1 3807.5 3846.9
3886.9 3927.6 3971 4015.6 4061.2 4108.6 4154.5 4203.6 4252.5 4304.3
4358.2 4413.1 4471.9 4531.3 4593.1 4656.7 4722.1 4791.7 4860.4 4929.9
5002.7 5071.8 5140 5204.1 5267.3 5324.5 5375.7 5419.2 5448.5 5465
5465.4 5443.5 5386.7 5270.9 5087.8 4859 4544 4080.4 3436.3 2658.1
1888.9 1119.7 367.1 185.3 150.4 122.3 94.2 66.3 45.3 24.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2841.1 2845.9 2851.6 2859.3 2867.3 2876.6 2887.4 2899.7 2912.8
2927.9 2946.3 2967.1 2989.5 3014.4 3039.6 3067.6 3095.7 3125.3 3155.5
3187.4 3220.1 3254 3287.5 3322.9 3358.3 3394.3 3429.8 3466.4 3502.6
3538.2 3572.9 3608.1 3641.4 3673.8 3705.8 3738.7 3772.5 3806.5 3842.2
3878.4 3917.1 3957 3998 4041.4 4087.7 4136.7 4188.5 4242 4295.8
4350.7 4402.8 4456.3 4510.3 4565.6 4618.7 4671.8 4723 4773.4 4822.8
4869.1 4914.4 4962 5010 5054 5096.1 5133.6 5156 5158.3 5140.9
5102.9 5035.2 4942.7 4804.1 4621 4391.3 4095.1 3691.3 3140 2413.4
1702.3 991.3 291.8 160.4 130.9 101.3 71.8 53.2 36.4 25.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2841.2 2845.5 2851.3 2858.1 2865.7 2875 2885.3 2897.6 2909.9
2925.1 2942.8 2963.3 2985.5 3009 3034.3 3061.4 3090 3120.3 3150.9
3183.2 3216.8 3251.5 3286 3320 3353.3 3388.8 3423.5 3459.4 3496
3533.5 3570.8 3605.7 3640.7 3673.5 3706.2 3736.5 3767 3799.1 3831.6
3867.4 3903.8 3945.4 3992.8 4041 4090.6 4137.7 4188.4 4240.9 4294.1
4348.1 4399.6 4450.7 4497.6 4541.3 4580.7 4616.4 4650.3 4679.6 4705.2
4724.9 4740 4749.1 4756 4758.3 4753.3 4736.8 4697.9 4641.6 4547.8
4390.2 4144.3 3826.9 3506.9 3211 2870.9 2364.5 1667.7 970.9 277.3
149.1 126.2 110.3 94.3 78.3 63.7 49.9 37.1 25.6 14.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2838.4 2843.3 2849 2854.7 2862 2870.7 2881.2 2892.4 2904.8
2920.3 2938.5 2959.7 2981.8 3004.7 3030 3058.3 3087.1 3117.5 3148.3
3180.1 3213.3 3244.8 3276.2 3306.9 3338.5 3370.6 3403.4 3439.3 3478.1
3517.3 3556.7 3592.3 3628.3 3664.4 3701.1 3737.9 3778.3 3821.2 3866.1
3912.5 3961.8 4011.1 4058.6 4101 4139.9 4179.2 4217.1 4251.5 4282.8
4313.7 4344.6 4376.2 4406.6 4437.5 4466.3 4493.8 4519.6 4543.7 4560.7
4573 4586.2 4595.3 4596.7 4592.1 4574.7 4534.8 4467.6 4341.1 4111.4
3781.8 3424.1 3137.3 2896.9 2591 2034.8 1287.8 582.5 425 272.3
119.5 103.3 90.5 77.6 64.5 50.9 38.1 25.3 12.6 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2838.3 2842.3 2846.9 2852.7 2858.7 2867.2 2876.4 2887.5 2900.1
2914.5 2932.2 2952.4 2974 2996.5 3020.8 3047.2 3075.9 3104.6 3134.4
3165.6 3199.2 3231.8 3264.9 3297.4 3330.5 3363.6 3397.7 3432 3467
3503 3538.2 3571.8 3604 3636.4 3666.1 3694.1 3724.9 3757.2 3790.2
3825.9 3866.1 3909.8 3957.7 4005.9 4054 4102.3 4152.3 4203.7 4256.8
4310.1 4363.3 4411.6 4458.4 4504.1 4545.7 4583 4614.6 4643 4667.7
4687.3 4701.5 4713.9 4723 4727.2 4722.1 4707 4666.3 4599.5 4485.3
4291.3 4015.8 3694.6 3394.4 3098.3 2742.8 2198.4 1482 735.5 520.5
323.7 127 105.1 90 74.7 59.9 46.2 33.2 20.1 7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2838 2840.9 2845 2850.4 2856.1 2862.9 2871.7 2882.4 2894.7
2907.4 2922.8 2941.4 2962.2 2983.7 3006.2 3030.6 3057.4 3084.7 3114
3143.1 3173 3203.2 3236.1 3269.2 3301.2 3332.7 3365.1 3397.6 3430.6
3463 3496.9 3530 3564.3 3597.4 3630.7 3662.8 3695.9 3728.4 3764.4
3801.6 3840.9 3880.3 3922.4 3965.7 4013.7 4064.2 4116.9 4168.9 4220.7
4272.8 4326.8 4381.8 4436.5 4492.5 4544.3 4599 4653.9 4704.3 4755.1
4809.6 4861.7 4911.6 4962 5009.1 5051.7 5089.2 5120.8 5139.1 5131.8
5097 5035.2 4942.7 4789 4594 4354.7 4053.8 3664.3 3136.1 2394.4
1466.7 652.9 466.4 293.5 120.7 90.1 69.3 51.4 41.4 31.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2837.1 2839.1 2842.3 2846.8 2852.1 2857.7 2865 2873.9 2884.6
2896.9 2911.2 2926.5 2944.3 2964 2986.3 3009.8 3034.3 3059.7 3086.2
3113.6 3142.5 3171.8 3202.7 3233.4 3264.3 3294.2 3324.9 3358 3390.8
3424.2 3458.1 3494.1 3529.8 3565.3 3600.3 3634.6 3669.6 3705.6 3740.8
3776.2 3814.7 3856.8 3899.9 3945.4 3993 4042.7 4093.4 4145.7 4199.5
4256 4315.1 4375.5 4438.6 4504.8 4572.7 4643 4714.4 4785.3 4856.7
4930.8 5006.8 5083.3 5159.7 5233.8 5302 5366.1 5427.5 5483.8 5524.9
5551.5 5557 5534.1 5466.4 5337.3 5139.1 4845.3 4390.3 3707.7 2855.2
1934.3 1000.9 344.9 253 162.2 135.7 107.2 73.5 37.2 28.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2836.5 2837.5 2839.6 2843 2847.7 2853 2859.6 2867.1 2876.1
2886.5 2899.6 2914.1 2929.3 2946.1 2965.6 2987.4 3010.5 3034.4 3060
3086.3 3113.8 3141.6 3170.2 3199.1 3229 3259.3 3290.4 3322.5 3354.7
3387.4 3420.8 3455.1 3490.2 3525.1 3561.3 3597.9 3632.3 3668.4 3704.2
3739.8 3776.4 3815.8 3857.4 3903.1 3950.7 4002.9 4056.1 4109.5 4166
4222.6 4283.5 4345.9 4408.9 4476.7 4544.4 4613.7 4683.7 4755.5 4828.8
4904.3 4978 5051.7 5126.3 5199.1 5272.3 5342.8 5405 5449 5492.9
5518.5 5503.9 5429.7 5325.4 5164.3 4864 4452.8 3957.3 3322.7 2428.9
1345.6 597.9 430.7 276.1 121.5 92.8 72.1 53 42.6 32.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2835.6 2836.2 2838 2840.9 2844.3 2848.8 2854.7 2861.3 2869.9
2880.2 2891.7 2905.7 2920.3 2937.1 2956.2 2976.8 2998.4 3020.4 3043.8
3067.9 3093.2 3119.2 3147.4 3176.6 3207.4 3238.9 3270.9 3303.3 3336.3
3370.1 3404.6 3437.4 3472.2 3507.8 3543.3 3577.3 3610.3 3642.4 3674.8
3709.6 3749.1 3791.6 3836.8 3884.4 3933.6 3984.3 4039.5 4095.7 4155.4
4217.7 4281.3 4348 4412.2 4478.7 4543 4606.3 4667.2 4721.7 4770.7
4817.8 4865.4 4911.6 4948.7 4977.1 5011.9 5059.5 5091 5094.7 5069.1
5007.3 4854.9 4552.2 4125.8 3649.5 3116.8 2441.6 1573.9 740.3 524.9
328.8 132.8 109.2 93.5 78.2 62.7 48.3 35.3 22.3 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2836.9 2836.4 2836.2 2837.9 2839.8 2842.5 2847.1 2852.5 2858.9 2867.1
2876.9 2889.1 2902.4 2917.4 2934.2 2953.4 2973.2 2994.2 3015.4 3037.5
3060.9 3084.3 3108.2 3133.5 3159.7 3188 3216.6 3247.7 3280.2 3313.9
3350.3 3388.1 3426.2 3467.2 3510.1 3553.4 3596.8 3641.8 3687.5 3733.4
3780.8 3829.9 3877.5 3921.6 3962.8 4003.4 4041.8 4077.7 4113.4 4151.1
4190.8 4232.8 4274.6 4322.2 4372.9 4424.3 4475.7 4526.1 4573.3 4622.8
4669.5 4709.3 4743.2 4778 4821.5 4869.1 4897.9 4902.9 4899.7 4846.2
4656.7 4279.7 3787 3310.5 2850.5 2169.5 1264.4 497.5 363 241.1
119.3 105.8 93.6 81.6 69.4 56.6 41.9 28.5 15.1 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
